| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 320.18 | 0% |
| 10-19 | £ 288.16 | 10% |
| 20-49 | £ 272.15 | 15% |
| 50-99 | £ 256.14 | 20% |
| 100+ | £ 224.13 | 30% |
Body, shaft: steel (42CrMo), tempered and black oxide finish.
Clamp arm, adaptor head: steel (C45), tempered and black oxide finish.
Handle: steel (C45), black oxide finish.
Ball knob: ABS resin, black.
When installing a pad on the clamp arm, lock the clamp arm using a wrench to prevent the clamp from receiving any torque.
Clamping height can be adjusted. The values in brackets shows clamping height range.
For parts 12564.W0031, 12564.W0131, 12564.W0041 and 12564.W0141 the handle must be ordered separately.