Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 21.83 | 0% |
| 10-19 | £ 19.65 | 10% |
| 20-49 | £ 18.56 | 15% |
| 50-99 | £ 17.46 | 20% |
| 100+ | £ 15.28 | 30% |
Handle: steel (C45), black oxide finish.
Ball knob: ABS resin, black.
Shaft: steel (C45), tempered and black oxide finish.