Swing Clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 16.37 | 0% |
| 10-19 | £ 14.73 | 10% |
| 20-49 | £ 13.91 | 15% |
| 50-99 | £ 13.10 | 20% |
| 100+ | £ 11.46 | 30% |
Handle: steel (C45), black oxide finish.
Ball knob: ABS resin, black.
Shaft: steel (C45), tempered and black oxide finish.