Retractable Clamps
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 270.38 | 0% |
| 10-19 | £ 243.34 | 10% |
| 20-49 | £ 229.82 | 15% |
| 50-99 | £ 216.30 | 20% |
| 100+ | £ 189.27 | 30% |
Body/spindle: steel (C45), tempered and black oxide finish.
Arm/joint: steel (35CrMo), tempered and black oxide finish.
Clamping height can be adjusted. The values in brackets shows clamping height range. Screw clamping mechanism allows for longer clamping stroke and greater clamping force.