Retractable Clamps
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 323.91 | 0% |
| 10-19 | £ 291.52 | 10% |
| 20-49 | £ 275.32 | 15% |
| 50-99 | £ 259.13 | 20% |
| 100+ | £ 226.74 | 30% |
Body/spindle: steel (C45), tempered and black oxide finish.
Arm/joint: steel (35CrMo), tempered and black oxide finish.
Clamping height can be adjusted. The values in brackets shows clamping height range.