| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 329.14 | 0% |
| 10-19 | £ 296.23 | 10% |
| 20-49 | £ 279.77 | 15% |
| 50-99 | £ 263.31 | 20% |
| 100+ | £ 230.40 | 30% |
Body/lever arm: steel (C45), black oxide finish.
Cam: steel (C45), carburized-hardened, black oxide finish.
Handle: phenolic plastic, black matt. Clamping handle is not included.
Can be used in both vertical and horizontal clamping applications.
Spring-loaded clamp that provides constant clamping force.
Long clamping-bar projection range allows clamping of a recessed part.
When using your own clamping bar, ensure that the diameter is finished to a H9 or better tolerance.
When a reaction force (F) becomes greater than clamping force, the clamping bar slides back, unclamping the part.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































