Thrust Clamps
vertical acting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 33.97 | 0% |
| 10-19 | £ 30.57 | 10% |
| 20-49 | £ 28.87 | 15% |
| 50-99 | £ 27.18 | 20% |
| 100+ | £ 23.78 | 30% |
Arm: steel (C45), chrome plated.
Ball knob: ABS resin black.
Can be used with part no's 12615 and 12616.W0008- .W0312.