Thrust Clamps
vertical acting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 37.90 | 0% |
| 10-19 | £ 34.11 | 10% |
| 20-49 | £ 32.22 | 15% |
| 50-99 | £ 30.32 | 20% |
| 100+ | £ 26.53 | 30% |
Arm: steel (C45), chrome plated.
Ball knob: ABS resin black.
Can be used with part no's 12615 and 12616.W0008- .W0312.