Parallel Pairs
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,172.24 | 0% |
| 3-4 | £ 1,113.63 | 5% |
| 5-9 | £ 1,055.02 | 10% |
| 10+ | £ 996.40 | 15% |
Steel, case-hardened and finely ground in pairs.
Machined in parallel and square. Set increments are 1mm.
Super high precision version. For standard precision model, (see part no 17200 for full tolerances).
Tolerances:
h1 (height) pair tolerance tp = to IT5.
h1 (height) and w1 (width) standard (single) tolerance ±0,01mm.
All other dimensions to DIN ISO 2768m.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































