Parallel Pairs
Units | Price/unit after discount | Applied Discount |
1-2 | £ 830.39 | 0% |
3-4 | £ 788.87 | 5% |
5-9 | £ 747.35 | 10% |
10+ | £ 705.83 | 15% |
Steel, case hardened and finely ground in pairs.
Machined in parallel and square. Set increments are 1mm.
Standard precision version (see part no. 17200 for full tolerances). For high precision model, see parts 17211.
Tolerances:
h1 (height) pair tolerance tp = to ITS.
h1 (height) and w1 (width) standard (single) tolerance to DIN ISO 2768m.
All other dimensions to DIN ISO 2768m.