| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,124.51 | 0% |
| 3-4 | £ 1,068.28 | 5% |
| 5-9 | £ 1,012.06 | 10% |
| 10+ | £ 955.83 | 15% |
Steel, ground and case-hardened.
In wooden box with removable lid.
Dimensions w1 and l1 to ISO 2768 medium.
Tolerances - 17220.W0001 (super high precision).
h1 (height) pair tolerance tp = 0,004mm.
h1 (height) standard tolerance tp = ±0,004mm.
Other dimensions to DIN ISO 2768m.
Tolerances - 17220.W0000 (standard precision).
h1 (height) pair tolerance tp = 0,010mm.
h1 (height) standard tolerance tp = ±0,004mm.
Indispensable for parallel support of components in vices and plates. Their high degree of accuracy allows the combination of sizes.
Part no. 17220.W0000 is exactly the same as 17220.W0001, but is a lower cost, and lower toleranced set.
Matched sets can be supplied on request for an extra charge.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































