Units | Price/unit after discount | Applied Discount |
1-1 | £ 1,775.74 | 0% |
2-2 | £ 1,598.17 | 10% |
3-4 | £ 1,509.38 | 15% |
5+ | £ 1,420.59 | 20% |
Use as a quick fixture palletising system - blank pallets available, see part no. 19710.W0325.
Mount to grid plate or T-slot table with clamps provided.
Operates from 70-100 psi shop air, no need for vacuum pumps and coolant traps.
Will accept the standard 19730.W0150 vacuum pallet, increasing your vacuum platform to over 360mm x 315mm.
Remove 12mm pins for grinding/machining thin material, use set screws to locate and aid in holding force.
Clamp in a vice to reduce setup time.
Set includes everything necessary to get your 19710 running within minutes of opening the box - excludes regulator.