| Units | Price/unit after discount | Applied Discount |
| 1-1 | £ 382.03 | 0% |
| 2-2 | £ 343.83 | 10% |
| 3-4 | £ 324.73 | 15% |
| 5+ | £ 305.62 | 20% |
Easy to install and set up vacuum workholding system.
We recommend use of a coolant trap (optional) when using an external vacuum source.
1. Receiver base 19740.W0200 is 406 x 355mm, with grid plate design to allow multiple workholding solutions. Textured surface generates additional holding force through friction.
2. Machined with cross slots to form grids of 23,6mm square, at 26,9mm spacing. Each grid machined with M6 x 0,8 holes for fixing of stops such as sliding stop 12042.W0200.
3. Cross slots (3,6mm wide x 3,5mm deep) accept sealing gasket around each grid.
Flexible receiver base design with 4 vacuum ports allowing holding of 1 to 4 small parts, or 1 large part (vacuum ports can be plugged).
4. Six oversized steel washers machined below bottom surface of receiver means it can be used for grinding operation on a magnetic chuck.
5. Twelve recessed pockets on side of receiver base allow multiple bases to be linked together to make a single large vacuum table.
6. 12mm diameter locating pins on underside of receiver base at 270mm, centre line for easy location.
7. Can be powered with shop air (70-100 psi), or vacuum generator.
9. Eight location ports for vacuum source connection.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































