| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 24.89 | 0% |
| 5-9 | £ 22.40 | 10% |
| 10-19 | £ 21.16 | 15% |
| 20-49 | £ 18.67 | 25% |
| 50+ | £ 16.18 | 35% |
Body: free cutting steel, zinc plated, blue passivated.
Pin: stainless steel, 1.4305 (AISI 303).
Spring: stainless steel, 1.4301 (AISI301).
Grip: thermoplastic PA6, black.
Tamper resistant against unauthorised or accidental actuation.
At start position pin is retracted, when lever is actuated pin protrudes.
Two different types available;
with grip - use key to hold pin in protruding position; pull back grip, turn 90° to engage 'locking' via a deep notch in plunger body.
with safety key - use key to hold pin in protruding position; acuate key (please order seperately) turn 90° to engage 'locking via a deep notch in plunger body.
Lock nuts sold separately See products 65690 and 65692
Grip non-removable.
Spring loads* = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































