| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 35.70 | 0% |
| 10-19 | £ 32.13 | 10% |
| 20-49 | £ 30.35 | 15% |
| 50-99 | £ 28.56 | 20% |
| 100+ | £ 24.99 | 30% |
Shaft: Stainless steel, AISI 303.
Ball & Spring: Stainless steel, AISI 316.
Detent pins are very economical for use in commercial and military equipment.
The solid body with direct spring loaded ball ensures reliable operation.
For locking telescopic tubing, securing bracket assemblies, as anchor clevis fittings, hinge pins etc where frequent removal is necessary.
Hole sizes - commercial drills provide clearance for our standard pins.
Inch dimensions in brackets ( ).
Also available on request in A4 (AISI 316) stainless steel, subject to min. quantity.