Socket Pins
spring-loaded balls, s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 22.09 | 0% |
| 10-19 | £ 19.88 | 10% |
| 20-49 | £ 18.78 | 15% |
| 50-99 | £ 17.67 | 20% |
| 100+ | £ 15.46 | 30% |
Pin: stainless steel 1,4305 (AISI 303).
Handle: thermoplastic PA 6, grey.
Spring: stainless steel.
Balls are simply spring loaded and do not lock out. Resulting in pins being easier to pull out.
Temperature range: -30°C to +80°C.
For a quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
For lanyards & retaining cables see part no. 33250.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































