Socket Pins
spring-loaded balls, s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 21.24 | 0% |
10-19 | £ 19.12 | 10% |
20-49 | £ 18.05 | 15% |
50-99 | £ 16.99 | 20% |
100+ | £ 14.87 | 30% |
Pin: stainless steel 1,4305 (AISI 303).
Handle: thermoplastic PA 6, grey.
Spring: stainless steel.
Balls are simply spring loaded and do not lock out. Resulting in pins being easier to pull out.
Temperature range: -30°C to +80°C.
For a quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
For lanyards & retaining cables see part no. 33250.