Ball Lock Pin
single acting, L-handle
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 26.22 | 0% |
| 10-19 | £ 23.60 | 10% |
| 20-49 | £ 22.29 | 15% |
| 50-99 | £ 20.98 | 20% |
| 100+ | £ 18.35 | 30% |
Pin: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see aprt no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































