Units | Price/unit after discount | Applied Discount |
1-9 | £ 34.53 | 0% |
10-19 | £ 31.08 | 10% |
20-49 | £ 29.35 | 15% |
50-99 | £ 27.62 | 20% |
100+ | £ 24.17 | 30% |
Type One
Pin: Stainless steel 1.4305 (AISI 303).
Type Two
Pin: Stainless steel 1.4542 (AISI 630), precipitation hardened.
Both
Handle: Aluminium, black.
Button: Stainless steel, yellow.
Spring: Stainless steel.
Not suitable for lifting loads.
Corrosion resistant.
Press button = unlocking.
Release button = clamping.
For securing in blind holes H11. Temperature range -30 to 150°C.
Quick fastening , adjusting and locking of frequently repeated connections.
Used with:
33250: Lanyards & retaining cables
*Shearing resistance similar to DIN 50141.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com