Units | Price/unit after discount | Applied Discount |
1-9 | £ 57.30 | 0% |
10-19 | £ 51.57 | 10% |
20-49 | £ 48.71 | 15% |
50-99 | £ 45.84 | 20% |
100+ | £ 40.11 | 30% |
Body: stainless steel SUS303
Ball: stainless steel SUS440
Spring: stainless steel SUS304
O-Ring: fluororubber
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery. Temperature resistant to 180°C.
Used in conjunction with pin 33923.
For highly accurate locating, use locating pins 36340 & 36341
Suitable for panel/enclosures of
3 to 10mm thickness.
Used in conjunction with pin 33923.
Tensile strength stated is for locked position/state of fastener.
Actuation:
-Engage clamp over pin, no need to push button, a positive "click" is heard.
-Securing balls are locked and panel fastened.
-To release; while pushing down on release button, lift panel from pin- panel is released.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com