Units | Price/unit after discount | Applied Discount |
1-9 | £ 59.60 | 0% |
10-19 | £ 53.64 | 10% |
20-49 | £ 50.66 | 15% |
50-99 | £ 47.68 | 20% |
100+ | £ 41.72 | 30% |
Body, Pin and Knob: SUS303 stainless steel.
Shank: S45C steel nickel plated.
Spring: SWOSC-V steel.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 200°C.
Suitable for panels/enclosures of 6 to 20 mm thickness. For locating bushes see part no. 33948 and 33949.
Actuation:
-Turn handle to off position: present cover panel to frame and align to locating bush.
-Turn handle 45º to on position: locking pin follows cam, tightening fastener and securely fastening panel.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com