Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.04 | 0% |
10-19 | £ 10.84 | 10% |
20-49 | £ 10.23 | 15% |
50-99 | £ 9.63 | 20% |
100+ | £ 8.43 | 30% |
Body: stainless steel.
Magnet: neodymium.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Suitable for panels/enclosures of 2 to 6 mm thickness. For pin see part no. 33950. Part contains Neodymium magnets which in conjunction with one-touch pin no. 33950 creates a magnetic clamping force of 7 N.
Actuation:
Engage pin into receiver, magnetic effect will take hold. Panels are securely fastened.
To release, simply pull panels apart with sufficient force to overcome magnetic holding force, panel is released.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com