Units | Price/unit after discount | Applied Discount |
1-9 | £ 91.70 | 0% |
10-19 | £ 82.53 | 10% |
20-49 | £ 77.95 | 15% |
50-99 | £ 73.36 | 20% |
100+ | £ 64.19 | 30% |
Body: stainless steel SUS 303.
Spacer: stainless steel SUS 303.
Spring: stainless steel SUS 303.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
For highly accurate locating, use locating pins 36340 and 36341.
Suitable for panels/enclosures of 3 to 12 mm.
Unique locking and simultaneous clamping.
Actuation:
-While depressing the actuation button, align pin to receiving hole in frame.
-Once pin is aligned seated in the receiving hole, release button.
-Pin will retract, forcing clamping wedges to spread and pull the two panels together to securely fasten.
-To release, reverse steps described above.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com