One-Touch Fastener
push button lock
Units | Price/unit after discount | Applied Discount |
1-9 | - | 0% |
10-19 | - | 10% |
20-49 | - | 15% |
50-99 | - | 20% |
100+ | - | 30% |
Stainless Steel AISI 303
33967.WS025 supplied with: 3 of countersunk head screws(stainless steel), M2x0.4-8L
33967.WS034 supplied with: 3 of countersunk head screws(stainless steel), M2x0.5-9L
To use with Heavy Duty Quarter - Turn Clamp 33965
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com