Sliding Clamps
for slotted hole
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 5.78 | 0% |
| 10-19 | £ 5.20 | 10% |
| 20-49 | £ 4.91 | 15% |
| 50-99 | £ 4.62 | 20% |
| 100+ | £ 4.05 | 30% |
Aluminium, with etched graduation/markings.
For use with sliding clamps 33970, 33972 and 33973. Markings are for indicative purposes, and are not intended for precise measurement.
Adhesive mounting type: ensure receiving surface is clean and dirt free (features outline of screw hole location, not drilled).
Screw mounting type: holes drilled to 3,5mm dia.
When selecting scale plate consider;
- direction scale reads (left to right, right to left or from centre).
- position of scale relative to number valves (above, below or both).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































