Sliding Clamps
for slotted hole
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | £ 58.90 | 0% | 
| 10-19 | £ 53.01 | 10% | 
| 20-49 | £ 50.07 | 15% | 
| 50-99 | £ 47.12 | 20% | 
| 100+ | £ 41.23 | 30% | 
Housing: Polyamide (glass-fibre reinforced)
Boss:  Polyamide (glass-fibre reinforced)
Base:  Polyamide (glass-fibre reinforced)
Insert: Stainless steel
It has teeth inside and it engages at every 7.2° (=360°/ 50).
33981 pulls the spindle by the inner spring with 70N force to prevent chattering of the spindle. Note: The spindle should be fully inserted into the knob for 25mm.