Sliding Clamps
for slotted hole
Units | Price/unit after discount | Applied Discount |
1-9 | £ 65.31 | 0% |
10-19 | £ 58.78 | 10% |
20-49 | £ 55.51 | 15% |
50-99 | £ 52.25 | 20% |
100+ | £ 45.72 | 30% |
Housing: Polyamide (glass-fibre reinforced)
Boss: Polyamide (glass-fibre reinforced)
Base: Polyamide (glass-fibre reinforced)
Insert: Stainless steel
It has teeth inside and it engages at every 7.2° (=360°/ 50).
33981 pulls the spindle by the inner spring with 70N force to prevent chattering of the spindle. Note: The spindle should be fully inserted into the knob for 25mm.