| Price & Availability | CAD | Article | d1 | l1 | h1 max. | d2 max. | d3 ±0.05 | Drive | ||||||||||||||||||||||||
| 36630.W0203-SI | M 2 | 3 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
£ 3.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 3 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0204-SI | M 2 | 4 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1 M 2 l1 4 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0208-SI | M 2 | 8 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 838 Need more? Please call us.
d1 M 2 l1 8 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0210-SI | M 2 | 10 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
£ 2.17 per unit (click for quantity discounts) Ready to despatch 1671 Need more? Please call us.
d1 M 2 l1 10 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0212-SI | M 2 | 12 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
£ 2.29 per unit (click for quantity discounts) Ready to despatch 216 Need more? Please call us.
d1 M 2 l1 12 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0206-SI | M 2.5 | 6 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 662 Need more? Please call us.
d1 M 2.5 l1 6 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W2508-SI | M 2.5 | 8 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 2.5 l1 8 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W2510-SI | M 2.5 | 10 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 9189 Need more? Please call us.
d1 M 2.5 l1 10 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W2512-SI | M 2.5 | 12 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.17 per unit (click for quantity discounts) Ready to despatch 64 Need more? Please call us.
d1 M 2.5 l1 12 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0216-SI | M 2.5 | 16 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 16 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0220-SI | M 2.5 | 20 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 20 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0225-SI | M 2.5 | 25 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 25 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0230-SI | M 2.5 | 30 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 250 Need more? Please call us.
d1 M 2.5 l1 30 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0235-SI | M 2.5 | 35 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 35 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0306-SI | M 3 | 6 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 923 Need more? Please call us.
d1 M 3 l1 6 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0308-SI | M 3 | 8 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 460 Need more? Please call us.
d1 M 3 l1 8 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0310-SI | M 3 | 10 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 11918 Need more? Please call us.
d1 M 3 l1 10 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0312-SI | M 3 | 12 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 9390 Need more? Please call us.
d1 M 3 l1 12 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0316-SI | M 3 | 16 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1 M 3 l1 16 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0320-SI | M 3 | 20 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 5232 Need more? Please call us.
d1 M 3 l1 20 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0330-SI | M 3 | 30 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 6644 Need more? Please call us.
d1 M 3 l1 30 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0335-SI | M 3 | 35 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 35 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0340-SI | M 3 | 40 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 6057 Need more? Please call us.
d1 M 3 l1 40 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0406-SI | M 4 | 6 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
d1 M 4 l1 6 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0408-SI | M 4 | 8 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 M 4 l1 8 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0410-SI | M 4 | 10 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 2.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0412-SI | M 4 | 12 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 2.29 per unit (click for quantity discounts) Ready to despatch 280 Need more? Please call us.
d1 M 4 l1 12 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0416-SI | M 4 | 16 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 1.90 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us.
d1 M 4 l1 16 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0420-SI | M 4 | 20 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 3.21 per unit (click for quantity discounts) Ready to despatch 153 Need more? Please call us.
d1 M 4 l1 20 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0430-SI | M 4 | 30 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 3.16 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 M 4 l1 30 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0435-SI | M 4 | 35 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 3.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 35 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0440-SI | M 4 | 40 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 M 4 l1 40 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0508-SI | M 5 | 8 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 175 Need more? Please call us.
d1 M 5 l1 8 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0510-SI | M 5 | 10 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 3.14 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
d1 M 5 l1 10 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0512-SI | M 5 | 12 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 M 5 l1 12 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0516-SI | M 5 | 16 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 3.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0520-SI | M 5 | 20 | 1.6 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 2.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 1.6 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0530-SI | M 5 | 30 | 1.6 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 214 Need more? Please call us.
d1 M 5 l1 30 h1
max. 1.6 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0535-SI | M 5 | 35 | 1.6 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 35 h1
max. 1.6 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0540-SI | M 5 | 40 | 1.6 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
£ 2.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 40 h1
max. 1.6 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0612-SI | M 6 | 12 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M 6 l1 12 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0616-SI | M 6 | 16 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 1552 Need more? Please call us.
d1 M 6 l1 16 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0620-SI | M 6 | 20 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 9217 Need more? Please call us.
d1 M 6 l1 20 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0625-SI | M 6 | 25 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 6 l1 25 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0630-SI | M 6 | 30 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.43 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1 M 6 l1 30 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0635-SI | M 6 | 35 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 35 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0640-SI | M 6 | 40 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 40 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0645-SI | M 6 | 45 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 45 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0650-SI | M 6 | 50 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 188 Need more? Please call us.
d1 M 6 l1 50 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0812-SI | M 8 | 12 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 4.08 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1 M 8 l1 12 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0816-SI | M 8 | 16 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1 M 8 l1 16 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0820-SI | M 8 | 20 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1 M 8 l1 20 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0825-SI | M 8 | 25 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
d1 M 8 l1 25 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0830-SI | M 8 | 30 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0840-SI | M 8 | 40 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 40 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0850-SI | M 8 | 50 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 50 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0860-SI | M 8 | 60 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 60 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1016-SI | M 10 | 16 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 16 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1020-SI | M 10 | 20 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 20 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1025-SI | M 10 | 25 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1030-SI | M 10 | 30 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 30 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1040-SI | M 10 | 40 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 40 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0203-VI | M 2 | 3 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 3 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0204-VI | M 2 | 4 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0208-VI | M 2 | 8 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
£ 2.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 8 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0210-VI | M 2 | 10 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0212-VI | M 2 | 12 | 1.6 | 4.0 | 2.35 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 h1
max. 1.6 d2
max. 4.0 d3
±0.05 2.35 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0206-VI | M 2.5 | 6 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 6 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W2508-VI | M 2.5 | 8 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 8 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W2510-VI | M 2.5 | 10 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 10 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W2512-VI | M 2.5 | 12 | 2.1 | 4.7 | 2.75 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 12 h1
max. 2.1 d2
max. 4.7 d3
±0.05 2.75 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0306-VI | M 3 | 6 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0308-VI | M 3 | 8 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0310-VI | M 3 | 10 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0312-VI | M 3 | 12 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0316-VI | M 3 | 16 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 16 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0320-VI | M 3 | 20 | 2.4 | 6.0 | 3.60 | PH-1 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.60 Drive PH-1 | ||||||||||||||||||||||||||||||||
| 36630.W0406-VI | M 4 | 6 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0408-VI | M 4 | 8 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
£ 2.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0410-VI | M 4 | 10 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0412-VI | M 4 | 12 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0416-VI | M 4 | 16 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0420-VI | M 4 | 20 | 3.1 | 8.0 | 4.50 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 3.1 d2
max. 8.0 d3
±0.05 4.50 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0508-VI | M 5 | 8 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0510-VI | M 5 | 10 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0512-VI | M 5 | 12 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0516-VI | M 5 | 16 | 3.7 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0520-VI | M 5 | 20 | 1.6 | 10.0 | 5.60 | PH-2 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 1.6 d2
max. 10.0 d3
±0.05 5.60 Drive PH-2 | ||||||||||||||||||||||||||||||||
| 36630.W0612-VI | M 6 | 12 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0616-VI | M 6 | 16 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0620-VI | M 6 | 20 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0625-VI | M 6 | 25 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0630-VI | M 6 | 30 | 4.6 | 12.0 | 6.80 | PH-3 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.80 Drive PH-3 | ||||||||||||||||||||||||||||||||
| 36630.W0812-VI | M 8 | 12 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0816-VI | M 8 | 16 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0820-VI | M 8 | 20 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0825-VI | M 8 | 25 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W0830-VI | M 8 | 30 | 6.0 | 16.0 | 8.50 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.50 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1016-VI | M 10 | 16 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 16 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1020-VI | M 10 | 20 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 20 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1025-VI | M 10 | 25 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36630.W1030-VI | M 10 | 30 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 30 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
| 36631.W1040-VI | M 10 | 40 | 7.5 | 20.0 | 10.60 | PH-4 | ||||||||||||||||||||||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 40 h1
max. 7.5 d2
max. 20.0 d3
±0.05 10.60 Drive PH-4 | ||||||||||||||||||||||||||||||||
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out, screws generally as DIN 7985 H, ISO 7045.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Re-usable, also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































