Wixroyd integral seal screws have a pressure range of up to 410 bar (6000 psi). The thread on the screws are metric coarse pitch. With a max. temperature range of -100°C to +260°C.
Sealing Screws - Integral