| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 3.81 | 0% |
| 50-99 | £ 3.05 | 20% |
| 100-199 | £ 2.86 | 25% |
| 200-499 | £ 2.67 | 30% |
| 500-999 | £ 2.48 | 35% |
| 1000+ | £ 2.29 | 40% |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Clearance holes recommended for maximum sealing, seals substances in and contaminants out.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Re-useable, also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































