| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 64.86 | 0% |
| 10-14 | £ 58.37 | 10% |
| 15-24 | £ 55.13 | 15% |
| 25-49 | £ 51.89 | 20% |
| 50+ | £ 45.40 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushings (sizes 2-3). Bearing positions are greased.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area. Retainer for the clamping screw at the end of the clamping arm.
Complete with zinc plated and tempered clamping screw no. 45060.W0300- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) horizontal clamp is non-insulating. It must not be used in areas where open voltages are used.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































