| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 60.65 | 0% |
| 10-14 | £ 54.59 | 10% |
| 15-24 | £ 51.55 | 15% |
| 25-49 | £ 48.52 | 20% |
| 50+ | £ 42.46 | 30% |
Body: steel, matt black.
Bushes: sizes 2-3 case hardened and pre-lubricated.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
For optical analysis applications.
Designed specifically for clamping of parts during photometric measurement. Uniform matt black surface prevents reflection, enabling easy "knocking-out" of the clamp during optical analysis of a component.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































