Units | Price/unit after discount | Applied Discount |
1-9 | £ 79.65 | 0% |
10-14 | £ 71.69 | 10% |
15-24 | £ 67.70 | 15% |
25-49 | £ 63.72 | 20% |
50+ | £ 55.76 | 30% |
Body: steel, zinc-plated.
Piston rod: non-rusting steel.
Shoulder screws: steel, tempered. Bearing positions are greased.
Long rod-guide with attaching thread and nut.
With protective cap and handle made of electrostatic conductive (dissipative) material. The handle is ergonomic, soft feel, oil-resistant and with large grip area.
Complete with zinc plated and tempered clamping screw no. 45020.W0301- .W0303.
Temperature range -10°C to +80°C.
The ESD (electrostatically sensitive devices) push-pull type toggle clamp is non-insulating. It must not be used in areas where open voltages are used.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com