Toggle Clamps
auto adjust - vertical base
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 45.03 | 0% |
| 10-14 | £ 40.53 | 10% |
| 15-24 | £ 38.28 | 15% |
| 25-49 | £ 36.02 | 20% |
| 50+ | £ 31.52 | 30% |
Body: steel, zinc plated.
Ergonomic, soft feel and oil-resistant handle with large grip area.
Supplied complete with zinc plated clamping screw (with rubber pad).
Automatically adjusts to suit work-piece height.
Temperature range -10°C to +80°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































