| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,038.01 | 0% |
| 3-4 | £ 986.11 | 5% |
| 5-9 | £ 934.21 | 10% |
| 10+ | £ 830.41 | 20% |
Body: tempered steel, burnished.
Axle bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
Clamp ready for installation, fitted with FESTO-pneumatic cylinder, double acting.
f3 and f4 = max. clamping force at 6 bar.
Piston dia. = required piston dia. to achieve force f5 at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Ideal for installation in material handling lines and special purpose machines.
Opening and closing of clamp can be controlled electronically, allowing integration into automated processes.
See also no. 46200 (not found) - clamp only.
Clamps are maintenance free, due to heat-treated and ground axel bolts. Holes are provided in arm to allow fixing of clamping elements via welding or screws.
Magnetic piston for end-position sensoring.
Please order proximity switch separately from FESTO, see table for details.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































