| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,035.70 | 0% |
| 3-4 | £ 983.92 | 5% |
| 5-9 | £ 932.13 | 10% |
| 10+ | £ 828.56 | 20% |
Body: tempered steel, burnished.
Axle bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
With swivel mounting and adj. end position cushioning.
Clamp ready for installation, fitted with pneumatic cylinder double acting.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.
Ideal for installation in material handling lines and special purpose machines.
Opening and closing of clamp can be controlled electronically, allowing integration into automated processes.
See also no. 46100 (not found) - clamp only.
Magnetic piston for end-position sensoring.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































