Units | Price/unit after discount | Applied Discount |
1-49 | £ 72.51 | 0% |
50-99 | £ 65.26 | 10% |
100-199 | £ 58.01 | 20% |
200-499 | £ 54.38 | 25% |
500-999 | £ 50.76 | 30% |
1000+ | £ 43.51 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 45-75 Shore A).
These mounts control vibration in three axes.
Primarily used for marine applications, engines, compressors, pumps, generators etc.
Fitted with a mechanical fail-safe stop. They are very robust to cope with high start/stop forces and vibrations from marine and other engines.
For stainless steel versions please see part nos. 61292 and 61294. Stud and nuts on request.
These are a very popular anti-vibration mount for light to heavy duty applications.
Take the total weight of the load to be supported, divide it by the number of mounts to be used and select an appropriate mount from the table.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com