Precision Adjuster
short with locknut & tilt head
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 134.30 | 0% |
| 5-9 | £ 120.87 | 10% |
| 10-19 | £ 114.16 | 15% |
| 20-49 | £ 100.73 | 25% |
| 50+ | £ 87.30 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
The application of the ball head precision adjuster with lock nut facilitates precise adjustment of non-parallel surfaces with a maximum adjustment angle of symbola/symbol 4°. The lock nut included enables the adjuster to be secured in a present position. The static net load is calculable after subtracting the pre-load (bolt strength class 8.8) from the total load.
The lock nut included enables the adjuster to be secured in a preset position.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































