Units | Price/unit after discount | Applied Discount |
1-49 | £ 7.20 | 0% |
50-99 | £ 6.48 | 10% |
100-199 | £ 5.76 | 20% |
200-499 | £ 5.40 | 25% |
500-999 | £ 5.04 | 30% |
1000+ | £ 4.32 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Male Stud part is to DIN 71803 with diameter 14, Tolerance is 11 and length is between 5.0 - 10.8
For sealing cap version, see .
Standard thread is right hand, (for left hand thread see 65502).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com