Steel Ball & Socket Joint
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 2.63 | 0% |
| 50-99 | £ 2.37 | 10% |
| 100-199 | £ 2.10 | 20% |
| 200-499 | £ 1.97 | 25% |
| 500-999 | £ 1.84 | 30% |
| 1000+ | £ 1.58 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.