| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 3.50 | 0% |
| 50-99 | £ 2.80 | 20% |
| 100-199 | £ 2.63 | 25% |
| 200-499 | £ 2.45 | 30% |
| 500-999 | £ 2.28 | 35% |
| 1000+ | £ 2.10 | 40% |
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied without hexagon nut. Safety ring aids the retention of the ball stud in the housing. *M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Standard thread is right hand, (for left hand thread see 65510).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without a nut, then please consider a counterbore to accommodate the unthreaded shank.