Steel Ball & Socket Joint
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 3.00 | 0% |
| 50-99 | £ 2.40 | 20% |
| 100-199 | £ 2.25 | 25% |
| 200-499 | £ 2.10 | 30% |
| 500-999 | £ 1.95 | 35% |
| 1000+ | £ 1.80 | 40% |
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied with hexagon nut.Safety ring aids the retention of the ball stud in the housing.*M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































