Plain Bearing
steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 35.25 | 0% |
10-19 | £ 31.73 | 10% |
20-49 | £ 29.96 | 15% |
50-99 | £ 28.20 | 20% |
100+ | £ 24.68 | 30% |
Housing: undercut steel 11SMnPb30K (1.0718) turned silver zinc plated.
Ball: ball bearing steel 100Cr6 hardened, surface condition polished.
Race: teflon.
To DIN 12240-1
For stainless steel version see R3641