Units | Price/unit after discount | Applied Discount |
1-49 | £ 38.27 | 0% |
50-99 | £ 30.62 | 20% |
100-199 | £ 28.70 | 25% |
200-499 | £ 26.79 | 30% |
500-999 | £ 24.88 | 35% |
1000+ | £ 22.96 | 40% |
Housing: stainless steel (1.4305) turned.
Bearing shell: special brass CuSn8 surface coated with a PTFE foil.
Ball: ball bearing steel 100Cr6 hardened, surface condition polished, hard chrome plated.
Upon request: stainless steel (1.4034) hardened, surface condition polished.
Stainless steel (1.4401) not hardened, surface condition polished.
Suitable for low speeds and high dynamic loads.
Maintenance free, series K similar to DIN 12240-1 (DIN 648)
Working range -50°C to +200°C
Recommended shaft tolerance: g6
External diameter of pivoting bearing: h6
Recommended housing tolerance: J7
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com