| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 61.50 | 0% |
| 5-14 | £ 55.35 | 10% |
| 15-24 | £ 52.28 | 15% |
| 25+ | £ 49.20 | 20% |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.
Adjustable shock absorbers have an adjustment collar at their base to enable setting of optimum deceleration of unit to suit application.
Supplied with rubber muffler cap as standard, this is removable - see introductory technical notes for guidance.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































