Sledge Hammers
complete
Units | Price/unit after discount | Applied Discount |
1-4 | £ 271.40 | 0% |
5-9 | £ 257.83 | 5% |
10-19 | £ 244.26 | 10% |
20+ | £ 230.69 | 15% |
Insert: aluminium.
Handle: fibreglass.
Simplex sledge hammers are a flexible modular system with replaceble handle, housing and inserts. Suitable replacement items for Simplex sledge hammer 98221 are;
- handle no. 98223
- housing no. 98102
- inserts no. 98224