Rebound Punches
nylon insert
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 25.31 | 0% |
| 5-9 | £ 24.04 | 5% |
| 10-19 | £ 22.78 | 10% |
| 20+ | £ 21.51 | 15% |
Housing: steel.
Insert: nylon, white.
Shot filled housing results in a non-rebound action and assists in full transmission of impact force.
Inserts are replaceable. See part no. 98422.
For replacement inserts see;
- inserts no. 98422