Panel Latches
insert driver - fixed grip
Units | Price/unit after discount | Applied Discount |
1-19 | £ 14.70 | 0% |
20-49 | £ 13.23 | 10% |
50-99 | £ 12.50 | 15% |
100-499 | £ 11.03 | 25% |
500+ | £ 9.56 | 35% |
Housing & insert: stainless steel, 304 mirror polished. Sealed to achieve IP54 rating.
Supplied with: Cam: die cast zinc. Not supplied: KEY - order separately.
Order key separately. Suitable keys - A0102.
Fixed grip length (h)=20,9.