Magnetic Catches
hermetically sealed
Units | Price/unit after discount | Applied Discount |
1-19 | £ 7.75 | 0% |
20-49 | £ 6.98 | 10% |
50-99 | £ 6.59 | 15% |
100-499 | £ 5.81 | 25% |
500+ | £ 5.04 | 35% |
Body: polyacetal.
Magnet: neodymium.
Strike plate: stainless steel, AISI 304, specially treated for magnetism; or sealed strike plate in polyacetal.
For clean room and medical environment, hermetically sealed.