Magnetic Catches
hermetically sealed
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.27 | 0% |
20-49 | £ 4.74 | 10% |
50-99 | £ 4.48 | 15% |
100-499 | £ 3.95 | 25% |
500+ | £ 3.43 | 35% |
Magnet body: polyacetal.
Magnet: neodymiun.
Strike plate: stainless steel, AISI 304, specially treated for magnetism; or sealed strike plate in polyacetal.
Ideal for clean room and medical environments, hermetically sealed.